Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74ACT7541Octal Buffers
or Drivers With Open-Drain Outputs
1 Features
- Operating voltage range of 4.5V
to 5.5V
- TTL-compatible inputs
- Continuous 24mA
output drive at 5V
- Supports up to 75mA
output drive at 5V
in short bursts
- Drives 50Ω transmission
lines
- Fast operation with delay of 9.6ns max (VCC = 5V, CL = 50pF)