Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
SN74AHC125Q Automotive Quadruple Bus
Buffer Gate with 3-State Outputs
1 Features
- Q devices meet automotive
performance requirements
- Customer-specific configuration
control can be supported along with major-change approval
- EPIC™ (Enhanced-Performance
Implanted CMOS) process
- Operating range 2V to 5.5V
VCC
- Latch-up performance exceeds
250mA per JESD 17