Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHC257
Quad 2-Input Data Selectors/Multiplexers
with
Three-State Non-Inverting Outputs
1 Features
- Operating range 2V to 5.5V
VCC
- Low delay, 9.5ns max
(VCC = 5V, CL = 50pF)
- Latch-up performance exceeds 250mA
per JESD 17