Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHC32Q-Q1 Automotive Quadruple 2-Input Positive-OR Gates
1 Features
- Qualified for automotive applications
- Operating range 2V to 5.5V VCC
- Low power consumption, 10µA maximum
ICC
- ±8mA output drive at 5V
- Latch-up performance exceeds 250mA
per JESD 17