Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx4AHC594 8-Bit Shift Registers With Output Registers
1 Features
- Operating range 2V to 5.5V VCC
- 8-bit serial-in, parallel-out shift registers
with storage
- Independent direct overriding clears on shift and
storage registers
- Independent clocks for shift and storage
registers
- Latch-up performance exceeds 100mA per JESD 78,
class II
- ESD protection exceeds JESD 22
- 2000V human-body model
(A114-A)
- 1000V charged-device
model (C101)