AEC-Q100 qualified for automotive applications:
Device temperature grade 1: -40°C to +125°C
Device HBM ESD classification level 2
Device CDM ESD classification level C4B
Available in wettable flank QFN (WBQA) package
The SN74AHCT00Q-Q1 performs the Boolean function Y = A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT00Q-Q1 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.90mm |
PW (TSSOP, 14) | 5.00mm × 6.4mm | 5.00mm × 4.40mm | |
BQA (WQFN, 14) | 3.00mm × 2.50mm | 3.00mm × 2.50mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Channel 1, Input A |
1B | 2 | I | Channel 1, Input B |
1Y | 3 | O | Channel 1, Output Y |
2A | 4 | I | Channel 2, Input A |
2B | 5 | I | Channel 2, Input B |
2Y | 6 | O | Channel 2, Output Y |
GND | 7 | — | Ground |
3Y | 8 | O | Channel 3, Output Y |
3A | 9 | I | Channel 3, Input A |
3B | 10 | I | Channel 3, Input B |
4Y | 11 | O | Channel 4, Output Y |
4A | 12 | I | Channel 4, Input A |
4B | 13 | I | Channel 4, Input B |
VCC | 14 | — | Positive Supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |
MIN | MAX | VALUE | |||
---|---|---|---|---|---|
VCC | Supply voltage range | −0.5 | 7 | V | |
VI | Input voltage range(2) | −0.5 | 7 | V | |
VO | Output voltage range(2) | −0.5 | VCC + 0.5 | V | |
IIK (VI < 0) | Input clamp current | −20 | mA | ||
IOK (VO < 0 or VO > VCC) | Output clamp current | ±20 | mA | ||
IO (VO = 0 to VCC) | Continuous output current | ±25 | mA | ||
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature range | −65 | 150 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V |
VIH | High-level input voltage | 2 | V | |
VIL | Low-level input voltage | 0.8 | V | |
VI | Input voltage | 0 | 5.5 | V |
VO | Output voltage | 0 | VCC | V |
IOH | High-level output current | −8 | mA | |
IOL | Low-level output current | 8 | mA | |
∆t/∆v | Input transition rise or fall rate | 20 | ns/V | |
TA | Operating free-air temperature | −40 | 125 | °C |