Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN54AHCT132, SN74AHCT132 Quadruple
Positive-NAND Gates
With Schmitt-trigger Inputs
1 Features
- Operating range of 4.5 V to 5.5 V
- Low power consumption, 10-µA maximum ICC
- ±8-mA output drive at 5 V
- Operation from very slow input transitions
- Temperature-compensated threshold levels
- High noise immunity
- Same pinouts as ’AHCT00
- Latch-up performance exceeds 250 mA per JESD 17