Refer to the PDF data sheet for device specific package drawings
The SN74AHCT139-Q1 contains two 2-line to 4-line decoders/demultiplexers. These devices are designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When used with high-speed memories utilizing a fast enable circuit, the delay times of these decoders and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74AHCT139-Q1 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1G | 1 | I | Channel 1 strobe input, active low |
1A0 | 2 | I | Channel 1 select input 0 |
1A1 | 3 | I | Channel 1 select input 1 |
1Y0 | 4 | O | Channel 1 output 0 |
1Y1 | 5 | O | Channel 1 output 1 |
1Y2 | 6 | O | Channel 1 output 2 |
1Y3 | 7 | O | Channel 1 output 3 |
GND | 8 | G | Ground |
2Y3 | 9 | O | Channel 2 output 3 |
2Y2 | 10 | O | Channel 2 output 2 |
2Y1 | 11 | O | Channel 2 output 1 |
2Y0 | 12 | O | Channel 2 output 0 |
2A1 | 13 | I | Channel 2 input 1 |
2A0 | 14 | I | Channel 2 input 0 |
2G | 15 | I | Channel 2 strobe input, active low |
VCC | 16 | P | Positive supply |
Thermal pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |