Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74AHCT245-Q1 Automotive Octal Bus Transceivers With 3-State Outputs
1 Features
- AEC-Q100 qualified for automotive applications:
- Device temperature grade
1: –40°C to +125°C, TA
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250 mA
per JESD 17 - ESD protection exceeds JESD 22
- 2000-V Human-Body Model
(A114-A)
- 200-V Machine Model
(A115-A)
- 1000-V Charged-Device
Model (C101)