SCES626E MARCH 2005 – June 2017 SN74AUC1G19
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
This 1-of-2 decoder/demultiplexer is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.
The SN74AUC1G19 is a 1-of-2 decoder/demultiplexer. This device buffers the data on input A and passes it to the outputs Y0 (true) and Y1 (complement) when the enable (E) input signal is low.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
For more information about AUC Little Logic devices, see Applications of Texas Instruments AUC Sub-1-V Little Logic Devices, SCEA027.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUC1G19DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74AUC1G19DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74AUC1G19DRL | SOT-5X3 (6) | 1.60 mm × 1.20 mm |
SN74AUC1G19YZP | DSBGA (6) | 1.50 mm × 0.90 mm |