The SN74AUP1G04 device is a single inverter gate performs the Boolean function Y = A.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G04 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOT (5) | 2.00 mm × 1.25 mm | |
SOT (5) | 1.60 mm × 1.20 mm | |
USON (6) | 1.45 mm × 1.00 mm | |
X2SON (4) | 0.80 mm × 0.80 mm |