SCES908A
February 2020 – April 2020
SN74AXC2T245-Q1
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Functional Block Diagram
4
Revision History
5
Pin Configuration and Functions
Pin Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
Switching Characteristics, VCCA = 0.7 ± 0.05 V
6.7
Switching Characteristics, VCCA = 0.8 ± 0.04 V
6.8
Switching Characteristics, VCCA = 0.9 ± 0.045 V
6.9
Switching Characteristics, VCCA = 1.2 ± 0.1 V
6.10
Switching Characteristics, VCCA = 1.5 ± 0.1 V
6.11
Switching Characteristics, VCCA = 1.8 ± 0.15 V
6.12
Switching Characteristics, VCCA = 2.5 ± 0.2 V
6.13
Switching Characteristics, VCCA = 3.3 ± 0.3 V
6.14
Operating Characteristics: TA = 25°C
7
Parameter Measurement Information
7.1
Load Circuit and Voltage Waveforms
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Standard CMOS Inputs
8.3.2
Balanced High-Drive CMOS Push-Pull Outputs
8.3.3
Partial Power Down (Ioff)
8.3.4
VCC Isolation
8.3.5
Over-voltage Tolerant Inputs
8.3.6
Glitch-free Power Supply Sequencing
8.3.7
Negative Clamping Diodes
8.3.8
Fully Configurable Dual-Rail Design
8.3.9
Supports High-Speed Translation
8.4
Device Functional Modes
9
Application and Implementation
9.1
Application Information
9.2
Typical Application
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
9.2.3
Application Curve
10
Power Supply Recommendations
11
Layout
11.1
Layout Guidelines
11.2
Layout Example
12
Device and Documentation Support
12.1
Related Documentation
12.2
Receiving Notification of Documentation Updates
12.3
Support Resources
12.4
Trademarks
12.5
Electrostatic Discharge Caution
12.6
Glossary
13
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RSW|10
MPQF206C
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sces908a_oa
sces908a_pm
1
Features
AEC-Q100 automotive qualified
Fully configurable dual-rail design allows each port to operate with a power supply range rrom 0.65 V to 3.6 V
Operating temperature from –40°C to +125°C
DIR control input for each channel
Glitch-free power supply sequencing
Up to 380 Mbps support when translating from 1.8 V to 3.3 V
V
CC
isolation feature
If either V
CC
input is below 100 mV, all I/O outputs are disabled and become high-impedance
I
off
supports partial-power-down mode operation
Compatible with AVC-family level shifters
Latch-up performance exceeds 100 mA per JESD 78, class II
ESD protection exceeds JEDEC JS-001
8000-V Human-body model
1000-V Charged-device model