Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AXC4T245 Four-Bit Bus Transceiver with Configurable Voltage Translation
and Tri-State Outputs
1 Features
- Fully configurable dual-rail design allows each port to operate with a power
supply range from 0.65V to 3.6V
- Operating temperature from –40°C to +125°C
- Multiple direction control pins to allow
simultaneous up and down translation
- Glitch-free power supply sequencing
- Up to 380Mbps support when translating from 1.8V to 3.3V
- VCC isolation feature:
- If either VCC
input is below 100mV, all I/Os outputs are disabled and become
high-impedance
- Ioff supports Partial-Power-Down mode
operation
- Compatible with AVC family level shifters
- Latch-up performance exceeds 100mA per JESD 78, Class II
- ESD protection exceeds JESD 22:
- 8000V Human-Body
Model
- 1000V Charged-Device
Model