Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HC148 8-Line to 3-Line Priority Encoders
1 Features
- Wide operating voltage range of
2V to 6V
- Outputs can drive up to 10 LSTTL
loads
- Low power consumption, 80-μA max
ICC
- Typical tpd =
16ns
- ±4-mA output drive at 5V
- Low input current of 1μA max
- Encode eight data lines to 3-line
binary (Octal)