Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx4HC157 Quadruple 2-Line to 1-Line Data
Selectors/Multiplexers
1 Features
- Wide operating voltage range of 2V to 6V
- Outputs can drive up to 15 LSTTL loads
- Low power consumption, 80µA max
ICC
- Typical tpd = 11ns
- ±6mA output drive at 5V
- Low input current of 1µA max