Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx4HC240 Octal
Buffers and Line Drivers With 3-State Outputs
1 Features
- Wide operating voltage range of 2V to 6V
- High-current outputs drive up to 15
LSTTL loads - Low power consumption, 80µA max
ICC
- Typical tpd = 9ns
- ±6mA output drive at 5V
- Low input current of 1µA max
- 3-state outputs drive bus lines or buffer memory
address registers