Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HC251 Data Selectors/Multiplexers With 3-State Outputs
1 Features
- 3-state version of ’HC151
- Wide operating voltage range of 2 V to 6 V
- High-current 3-state outputs interface directly with system bus or can drive up
to 15 LSTTL loads
- Low power consumption, 80-μA max ICC
- Typical tpd = 9 ns
- ±6-mA output drive at 5 V
- Low input current of 1 μA max
- Perform parallel-to-serial conversion
- Complementary outputs provide true and inverted data