Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74HC253-Q1 Automotive Dual 4-Line To
1-Line Data Selector/Multiplexer With 3-State Outputs
1 Features
- Qualified for automotive
applications
- 3-State Version of ’HC153
- Wide operating voltage range of
2V to 6V
- High-current inverting outputs
drive up to 15 LSTTL loads
- Low power consumption, 80µA max
ICC
- Typical tpd = 9ns
- ±6mA output drive at 5V
- Low input current of 1µA max
- Permit multiplexing from n lines
to one line
- Perform parallel-to-serial
conversion