Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HC367 Hex Buffers and Line Drivers with 3-State Outputs
1 Features
- Wide operating voltage range of 2 V to 6 V
- High-current 3-state outputs drive bus lines,
buffer memory address registers, or drive up to 15 LSTTL loads
- True outputs
- Low power consumption, 80-μA max
ICC
- Typical tpd = 10 ns
- ±6-mA output drive at 5 V
- Low input current of 1µA max