Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HC368 Hex Inverting Buffers and Line Drivers With 3-State Outputs
1 Features
- Wide operating voltage range of 2
V to 6 V
- High-Current 3-State outputs
drive bus lines, buffer memory address registers, or drive up to 15 LSTTL
loads
- Inverting outputs
- Low power consumption, 80-µA max
ICC
- Typical tpd = 10
ns
- ±6-mA output drive at 5 V
- Low input current of 1 μA
max