Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HC4040 12-Bit Asynchronous Binary Counters
1 Features
- Wide operating voltage range of 2 V to 6 V
- Outputs can drive up to 10 LSTTL
loads
- Low power consumption, 80-µA max
ICC
- Typical tpd = 12 ns
- ±4-mA output drive at 5 V
- Low input current of 1 µA max