Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HC541 Octal Buffers and Line Drivers With 3-State Outputs
1 Features
- Wide Operating Voltage Range of 2
V to 6 V
- High-Current 3-State Outputs
Drive Bus Lines Directly or Up to 15 LSTTL Loads
- Low Power Consumption, 80-µA
Maximum ICC
- Typical tpd = 10
ns
- ±6-mA Output Drive at 5 V
- Low Input Current of 1 µA
Maximum
- Data Flow-Through Pinout (All
Inputs on Opposite Side From Outputs)
2 Applications
- LEDs
- Servers
- PCs and Notebooks
- Wearable Health and Wellness
Devices
- Electronic Points of Sale