Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN54HC688, SN74HC688 8-Bit Identity Comparators
1 Features
- Wide operating voltage range of 2 V to 6 V
- High-current outputs drive up to 10 LSTTL loads
- Low power consumption, 80-μA max ICC
- Typical tpd = 14 ns
- ±4-mA output drive at 5 V
- Low input current of 1 μA max
- Compare two 8-bit words