Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74HC7002 Quadruple 2-Input NOR Gates with Schmitt-Trigger Inputs
1 Features
- Buffered inputs
- Wide operating voltage range: 2 V to 6 V
- Wide operating temperature range:
–40°C to +85°C - Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs