Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74HC7032 Quadruple 2-Input OR Gates with Schmitt-Trigger Inputs
1 Features
- Wide Operating Voltage Range: 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 20-µA Maximum ICC
- Operation from very slow input transitions
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA