Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74HC86-Q1 Automotive Quadruple 2-Input XOR Gates
1 Features
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1:
–40°C to +125°C, TA
- Buffered inputs
- Positive and negative input clamp diodes
- Wide operating voltage range: 2 V to 6 V
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs