Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74HCS126 Quadruple Buffer with 3-State Outputs and Schmitt-Trigger Inputs
1 Features
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or
noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100
nA
- ±7.8-mA output
drive at 6 V
- Extended ambient temperature range:
–40°C to +125°C, TA