Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74HCS16507-Q1 Automotive 8-Bit Parallel-Load Shift Registers with Open-Drain Outputs
1 Features
- AEC-Q100
Qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD Classification Level 2
- Device CDM ESD Classifcation Level C6
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or
noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100
nA
- 7.8-mA output
drive at 6 V