The SN74HCS244-Q1 is an octal buffer with 3-state outputs and Schmitt-trigger inputs. The device is configured into two banks of four drivers, each controlled by its own output enable pin.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS244PW-Q1 | TSSOP (20) | 4.40 mm × 6.50 mm |
SN74HCS244WRKS-Q1 | VQFN (20) | 4.50 mm × 2.50 mm |
Changes from Revision B (December 2021) to Revision C (February 2022)
Changes from Revision A (November 2020) to Revision B (December 2021)
Changes from July 21, 2020 to November 11, 2020 (from Revision * (July 2020) to Revision A (November 2020))