The SN74HCS245 is an octal bus transceiver with 3-state outputs and Schmitt-trigger inputs. All eight channels are controlled by the direction (DIR) pin and output enable (OE) pin.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS245 | RKS (VQFN, 20) | 4.50 mm × 2.50 mm |
DGS (SOT, 20) | 5.10 mm × 3.00 mm |
Changes from Revision * (January 2022) to Revision A (October 2022)