Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74HCS273 Octal D-Type Flip-Flop with Schmitt-Trigger Inputs and Asynchronous Clear
1 Features
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input
signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage
current of ±100 nA
- ±7.8-mA
output drive at 6 V
- Extended ambient temperature
range: –40°C to +125°C, TA
2 Applications
- Synchronize data to clock
- Simple memory – 8 bits