Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HCT00 Quadruple 2-Input Positive-Nand Gates
1 Features
- Operating voltage range of 4.5V to 5.5V
- Outputs can drive up to 10 LSTTL loads
- Low power consumption, 20-μA max
ICC
- Typical tpd = 10ns
- ±4-mA output drive at 5V
- Low input current of 1μA max
- Inputs are TTL-voltage compatible