Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx4HCT240 Octal Buffers and Line Drivers With
3-State Outputs
1 Features
- Operating voltage range of 4.5V to 5.5V
- High-current outputs drive up to 15 LSTTL loads
- Low power consumption, 80μA max
ICC
- Typical tpd = 12 ns
- ±6mA output drive at 5V
- Low input current of 1μA max
- Inputs are TTL-voltage compatible
- 3-state outputs drive bus lines or buffer memory address registers