Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HCT245 Octal Bus Transceivers With 3-State Outputs
1 Features
- Operating voltage range of 4.5 V to 5.5 V
- High-Current 3-state outputs drive bus lines
directly or up to 15-LSTTL loads
- Low power consumption, 80-µA maximum
ICC
- Typical tpd = 14 ns
- ±6-mA output drive at 5 V
- Low input current of 1 µA maximum
- Inputs are TTL-voltage compatible
2 Applications
- Factory Automation and Control
- Grid Infrastructure
- Electronic Point of Sale
- Multi-Function Printers
- Motor Drives
- Storage
- Telecom Infrastructure