Refer to the PDF data sheet for device specific package drawings
The SNx4HCT32 device contains four independent 2-input OR gates. They perform the Boolean function Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCT32D | SOIC (14) | 8.65 mm × 3.90 mm |
SN74HCT32DBR | SSOP (14) | 6.20 mm × 5.30 mm |
SN74HCT32N | PDIP (14) | 19.31 mm × 6.35 mm |
SN74HCT32NSR | SO (14) | 10.20 mm × 5.30 mm |
SN74HCT32PW | TSSOP (14) | 5.00 mm × 4.40 mm |