Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74HCT595-Q1 Automotive 8-Bit Shift Registers with 3-State Output Registers
1 Features
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1:
- Device HBM ESD Classification Level 2
- Device CDM ESD Classifcation Level C6
- LSTTL input logic compatible
- VIL(max) = 0.8
V, VIH(min) = 2 V
- CMOS input logic compatible
- 4.5 V to 5.5 V operation
- Supports fanout up to 10 LSTTL
loads
- Shift register has direct
clear