Refer to the PDF data sheet for device specific package drawings
These hex buffers and drivers feature high-voltage open-collector outputs to interface with high-level circuits or for driving high-current loads. They are also characterized for use as buffers for driving TTL inputs. The SN74LS07 devices have a rated output voltage of 30 V. The maximum sink current is 40 mA.
These circuits are compatible with most TTL families. Inputs are diode-clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 140 mW, and average propagation delay time is 12 ns.
PART NUMBER | PACKAGE (PINS) | BODY SIZE (NOM) |
---|---|---|
SN74LS07D | SOIC (14) | 8.65 mm × 3.90 mm |
SN74LS07DB | SSOP (14) | 6.20 mm × 5.30 mm |
SN74LS07N | PDIP (14) | 19.30 mm × 6.35 mm |
SN74LS07NS | SO (14) | 10.30 mm × 5.30 mm |
Changes from C Revision (February 2004) to D Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1A | I | Input 1 |
2 | 1Y | O | Output 1 |
3 | 2A | I | Input 2 |
4 | 2Y | O | Output 2 |
5 | 3A | I | Input 3 |
6 | 3Y | O | Output 3 |
7 | GND | — | Ground pin |
8 | 4Y | O | Output 4 |
9 | 4A | I | Input 4 |
10 | 5Y | O | Output 5 |
11 | 5A | I | Input 5 |
12 | 6Y | O | Output 6 |
13 | 6A | I | Input 6 |
14 | VCC | — | Power pin |