Refer to the PDF data sheet for device specific package drawings
These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.
The SNx4LS245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can disable the device so that the buses are effectively isolated.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54LS245J | CDIP (20) | 24.20 mm × 6.92 mm |
SN54LS245W | CFP (20) | 7.02 mm × 13.72 mm |
SN54LS245FK | LCCC (20) | 8.89 mm × 8.89 mm |
SN74LS245DB | SSOP (20) | 7.20 mm × 5.30 mm |
SN74LS245DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74LS245N | PDIP (20) | 24.33 mm × 6.35 mm |
SN74LS245NS | SO (20) | 12.60 mm × 5.30 mm |
Changes from A Revision (February 2002) to B Revision
TYPE | IOL
(SINK CURRENT) |
IOH
(SOURCE CURRENT) |
---|---|---|
SN54LS245 | 12 mA | –12 mA |
SN74LS245 | 24 mA | –15 mA |