The SN74LS29x devices are programmable frequency dividers and digital timers contain 31 flip-flops plus 30 gates (in SN74LS292) or 15 flip-flops plus 29 gates (in SN74LS294) on a single chip. The count modulo is under digital control of the inputs provided.
Both types feature an active-low CLR clear input to initialize the state of all flip-flops. To facilitate the incoming inspection, test points are provided (TP1, TP2, and TP3 on the SN74LS292, and TP on the SN74LS294). These test points are not intended to drive system loads. Both types feature two clock inputs; either one may be used for clock gating (see Table 1).
A brief look at the digital timing capabilities of the SN74LS292 shows that with a 1-MHz input frequency, programming for 210 gives a period of 1.024 ms, 220 gives a period of 1.05 sec, 226 gives a period of 1.12 min, and 231 gives a period of 35.79 min.
These devices are easily cascadable, giving limitless possibilities to achievable timing delays.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LS292N | PDIP (16) | 6.35 mm × 19.30 mm |
SN74LS294N |
Changes from * Revision (January 1981) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | PDIP | ||
A | 10 | I | Programming input A |
B | 1 | I | Programming input B |
C | 15 | I | Programming input C |
CLK1 | 4 | I | Clock 1 input |
CLK2 | 5 | I | Clock 2 input |
CLR | 11 | I | Active-low clear input |
D | 14 | I | Programming input D |
E | 2 | I | Programming input E |
GND | 8 | - | Ground |
NC | 9, 12 | - | No connect |
Q | 7 | O | Q Output |
TP | — | O | Test Point |
TP1 | 3 | O | Test Point |
TP2 | 6 | O | Test Point |
TP3 | 13 | O | Test Point |
VCC | 16 | - | Power |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | PDIP | ||
A | 2 | I | Programming input A |
B | 1 | I | Programming input B |
C | 15 | I | Programming input C |
CLK1 | 4 | I | Clock 1 input |
CLK2 | 5 | I | Clock 2 input |
CLR | 11 | I | Active-low clear input |
D | 14 | I | Programming input D |
E | — | I | Programming input E |
GND | 8 | - | Ground |
NC | 6, 9 ,10, 12, 13 | - | No connect |
Q | 7 | O | Q Output |
TP | 3 | O | Test Point |
TP1 | — | O | Test Point |
TP2 | — | O | Test Point |
TP3 | — | O | Test Point |
VCC | 16 | - | Power |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC(2) | Supply voltage | 7 | V | |
Input voltage | 7 | V | ||
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
VIH | High-level input voltage | 2 | V | |||
VIL | Low-level input voltage | 0.8 | V | |||
IOH | High-level output current (Q only) | –1.2 | mA | |||
IOL | Low-level output current (Q only) | 24 | mA | |||
fclock | Clock frequency | 0 | 30 | MHz | ||
tw | Duration of clock input pulse | 16 | ns | |||
tw | Duration of clear pulse | SN74LS292 | 55 | ns | ||
SN74LS294 | 35 | |||||
tsu | Clear inactive-state set-up time | 15 | ns | |||
TA | Operating free-air temperature | 0 | 70 | °C |
THERMAL METRIC(1) | SN74LS292 | UNIT | |
---|---|---|---|
N (PDIP) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 36.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 22.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 17.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 16.8 | °C/W |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | VCC = MIN, II = –18 mA | –1.5 | V | ||||
VOH | Q | VCC = MIN, VIH = 2 V, IOH = –1.2 mA, VIL = MAX | 2.4 | 3.4 | V | ||
VOL | Q | VCC = MIN, VIH = 2 V, VIL = MAX | IOL = 12 mA | 0.25 | 0.4 | V | |
IOL = 24 mA | 0.35 | 0.5 | |||||
TP(3) | IOL = 0.5 mA | 0.25 | 0.4 | ||||
II | VCC = MAX, VI = 7 V | 0.1 | mA | ||||
IIH | VCC = MAX, VI = 2.7 V | 20 | mA | ||||
IIL | CLK1, CLK2 | VCC = MAX, VI = 0.4 V | –0.8 | mA | |||
All others | VCC = MAX, VI = 0.4 V | –0.4 | |||||
IOS(4) | Q | VCC = MAX | –30 | –130 | mA | ||
ICC | SN74LS292 | VCC = MAX, all inputs grounded, all outputs open | 40 | 75 | mA | ||
SN74LS294 | VCC = MAX, all inputs grounded, all outputs open | 30 | 50 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fmax | From CLK1 or 2 | 30 | 50 | MHz | |||
tPLH | From CLK1 or 2, to Q; Modulo set at 22, A through # = LLLHL (xxxxLS292), A through D = LLHL (xxxxLS294) | 55 | 90 | ns | |||
tPHL | From CLK1 or 2, to Q; Modulo set at 22, A through # = LLLHL (xxxxLS292), A through D = LLHL (xxxxLS294) | 80 | 120 | ns | |||
From CLR, to Q | SN74LS292 | 85 | 130 | ||||
SN74LS294 | 35 | 65 |