Refer to the PDF data sheet for device specific package drawings
These quadruple 2-input positive-NAND gates are designed for 2-V to 5.5-V VCC operation.
The SNx4LV00A devices perform the boolean function Y = A ● B or Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx4LV00A | VQFN (14) | 3.50 mm x 3.50 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
SOP (14) | 10.30 mm x 5.30 mm | |
SSOP (14) | 6.20 mm x 5.30 mm | |
TSSOP (14) | 5.00 mm x 4.40 mm |
Changes from J Revision (April 2005) to K Revision