Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LV10A Triple 3-Input Positive-NAND Gate
1 Features
- VCC operation of 2 V to 5.5 V
- Max tpd of 7 ns at 5
V
- Typical VOLP (Output
Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (Output
VOH Undershoot) >2.3 V at VCC = 3.3 V, TA =
25°C
- Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 100
mA Per JESD 78, Class II