Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
SN74LV11A Triple 3-Input Positive-AND
Gates
1 Features
- Operation of 2V to 5.5V
VCC
- Max tpd of 7ns at
5V
- Typical VOLP (output
ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output
VOH undershoot) >2.3V at VCC = 3.3V, TA = 25°C
- Support mixed-mode voltage
operation on all ports
- Ioff supports
partial-power-down mode operation
- Latch-up performance exceeds
100mA per JESD 78, Class II