Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LV139A Dual 2-Line to 4-Line Decoders/Demultiplexers
1 Features
- 2V to 5.5V VCC operation
- Maximum tpd of 7.5ns at 5V
- Support mixed-mode voltage
operation on all ports
- Designed specifically for high-speed memory decoders and data-transmission
systems
- Incorporate two enable inputs to simplify cascading and/or data reception
- Ioff supports
partial-power-down mode operation
- Latch-up performance exceeds
250mA per JESD 17