Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LV393A Dual 4-Bit Binary Counters
1 Features
- VCC operation of 2 V
to 5.5 V
- Max tpd of 10 ns at 5
V
- Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3
V, TA = 25°C
- Typical VOHV (Output VOH Undershoot) > 2.3 V at
VCC = 3.3 V, TA = 25°C
- Ioff supports Partial-Power-Down-Mode operation
- Dual 4-bit binary counters with individual clocks
- Direct clear for each 4-bit counter
- Can significantly improve system densities by reducing counter package count by
50 percent
- Latch-Up performance exceeds 100 mA per JESD 78, Class II