Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LV540A Octal Buffers/Drivers with 3-State Outputs
1 Features
- VCC operation of 2 V to 5.5 V
- Max tpd of 8.5 ns at 5 V
- Typical VOLP (Output Ground Bounce)
< 0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
> 2.3 V at VCC = 3.3 V, TA = 25°C - Supports Mixed-Mode Voltage operation on
all ports - Ioff supports Partial-Power-Down Mode
operation
- Latch-up performance exceeds 250 mA
per JESD 17
2 Applications
- Tests and Measurements
- Industrial Transports
- Patient Monitoring
- Wireless Infrastructure
- Network Switches
- Automotive Infotainment