Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LV6T07-EP Hex Open-Drain
Buffers with Integrated Translation
1 Features
- Wide operating range of 1.65V to
5.5V
- 5.5V tolerant input pins
- LVxT enhanced inputs combined with
open-drain outputs provide maximum voltage translation
flexibility:
- Over 6.67Mbps operation,
(RPU = 1kΩ,
CL =
30pF)
- Up translation from 1.2V
to 5V with 1.8V supply
- Down translation from 5V
to 0.8V or even less with any valid supply
- Supports standard function
pinout
- Latch-up performance exceeds
250mA
per JESD 17