Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LV8154 Dual 16-Bit Binary Counters With 3-State Output Registers
1 Features
- Can Be Used as Two 16-Bit Counters or a Single 32-Bit Counter
- 8-bit counter read bus
- 2-V to 5.5-V VCC Operation
- Maximum tpd of 25 ns at 5 V (RCLK to Y)
- Typical VOLP (Output Ground Bounce)
< 0.7 V at VCC = 5 V, TA = 25°C
- Typical VOHV (Output VOH Undershoot)
> 4.4 V at VCC = 5 V, TA = 25°C
- Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 250 mA
Per JESD 17
- ESD Protection Exceeds JESD 22
- 2000-V Human Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)