Refer to the PDF data sheet for device specific package drawings
The ’LV86A devices are quadruple 2-input exclusive-OR gates designed for 2-V to 5.5-V VCC operation.
These devices contain four independent 2-input exclusive-OR gates. They perform the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.
A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LV86A | VQFN (14) | 3.50 mm × 3.50 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
SOP (14) | 10.30 mm × 5.30 mm | |
SSOP (14) | 6.20 mm × 5.30 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from F Revision (April 2005) to G Revision
PIN | I/O | DESCRIPTION |
---|---|---|
1 | 1A | A input 1 |
2 | 1B | B input 1 |
3 | 1Y | Output 1 |
4 | 2A | A input 2 |
5 | 2B | B input 2 |
6 | 2Y | Output 2 |
7 | GND | ground |
8 | 3Y | Output 3 |
9 | 3A | A input 3 |
10 | 3B | B input 3 |
11 | 4Y | Output 4 |
12 | 4A | A input 4 |
13 | 4B | B input 4 |
14 | VCC | Power pin |