Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LVC08A-Q1 Automotive Quadruple
2-Input Positive-AND Gate
1 Features
- Qualified
for automotive applications
- Operates from 1.65V to 3.6V
- Inputs accept voltages to 5.5V
- Max tpd of 4.1ns at 3.3V
- Typical
VOLP (output ground bounce) < 0.8V
at VCC = 3.3V, TA =
25°C
- Typical
VOHV (output VOH undershoot)
> 2V at VCC = 3.3V, TA =
25°C