Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LVC125A-Q1
Automotive Quadruple Bus Buffer Gate
With 3-State
Outputs
1 Features
- Qualified for automotive
applications
- Operates from 1.65V to 3.6V
- Specified from –40°C to
125°C
- Inputs accept voltages to
5.5V
- Max tpd of 4.8ns at
3.3V
- Typical VOLP (output
ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output
VOH undershoot) >2V at VCC = 3.3V, TA =
25°C
- Latch-up performance exceeds
250mA per JESD 17